IESNA:LM-63-2002
[TEST]P952173
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25699
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3015.3 3775.4 4462.6 4994.5 5428.3 5673.7 5789.1 5830.3 6038.5 6484.3
7220.5 8150.4 9065.8 9796.7 10436.1 11019.8 11388.6 11482.8 11255.9 10681.5
9522.1 7517.7 6205.7 5197.5 4116.3 2895.9 1903.6 1334.5 1041.4 899.4
815.8 685.8 581 201.6 98.2 15.9 0
3015.3 3801.9 4495.7 5037 5435 5704.2 5842.2 5880.7 6053.1 6455.1
7135.6 8047 8945.1 9701.2 10347.2 10930.9 11368.7 11526.6 11382 10895.1
9926.7 8074.8 6456.4 5421.7 4353.8 3157.2 2076.1 1400.9 1074.5 931.3
823.8 696.4 586.3 249.4 104.8 19.9 0
3015.3 3768.8 4449.3 4995.9 5421.7 5730.8 5901.9 5974.9 6110.2 6471
7050.7 7859.9 8722.2 9482.3 10096.5 10587.3 11047.7 11271.9 11214.8 10826.1
10047.4 8775.3 6995 5753.3 4693.4 3534 2360 1568 1159.4 963.1
850.3 740.2 634.1 484.2 246.7 29.2 0
3015.3 3768.8 4429.4 4974.6 5429.6 5778.5 6012 6134.1 6261.4 6540
6971.1 7598.6 8344.1 9059.1 9634.9 10107.1 10503.8 10824.8 10911 10783.7
10315.4 9446.5 8226.1 6781.4 5421.7 4213.2 2946.3 1886.4 1286.8 979
845 733.6 626.1 498.8 350.2 136.6 0
3015.3 3657.4 4298.1 4857.9 5338.1 5762.6 6100.9 6325.1 6468.3 6688.6
7046.7 7507.1 8102.7 8708.9 9254.1 9723.7 10105.8 10445.4 10686.8 10751.8
10623.2 10227.8 9461.1 8301.7 6947.2 5563.6 4145.5 2732.7 1716.6 1151.5
878.2 780 677.9 517.4 348.9 108.8 0
3015.3 3599 4177.4 4722.6 5226.7 5693.6 6118.1 6453.8 6681.9 6895.5
7163.5 7548.2 7993.9 8523.2 9056.5 9587.1 10038.1 10391 10657.7 10877.9
11049 10991.9 10751.8 10206.6 9264.8 8044.3 6475 4965.3 3339 2061.5
1337.2 914 662 400.6 201.6 53.1 0
3015.3 3487.5 3990.3 4503.7 5002.5 5492 5964.3 6384.8 6733.7 7013.6
7297.5 7607.9 7948.8 8373.3 8860.2 9412 9979.8 10527.7 11013.2 11440.3
11829 12256.2 12448.5 12567.9 12541.4 12000.1 10966.7 9320.5 7142.2 4838
2792.4 1449.9 740.2 427.2 208.3 71.6 0
3015.3 3402.6 3805.9 4246.3 4702.7 5133.8 5596.8 6046.5 6479 6861
7243.1 7597.3 7918.3 8264.5 8628 9018 9470.4 9982.4 10542.2 11136.5
11785.2 12716.5 13468.7 13927.6 14450.3 14828.4 14877.5 14369.4 13048.1 10909.7
7948.8 5129.8 2614.7 1066.6 380.7 74.3 0
3015.3 3250.1 3534 3863 4223.8 4605.8 4994.5 5379.2 5760 6151.3
6561.2 6940.6 7353.2 7784.3 8232.7 8682.4 9181.2 9741 10360.5 11062.3
11882.1 13125.1 14358.8 15203.8 16282.3 17551.8 18910.2 19816.3 19622.6 17798.6
14043.1 9104.2 3861.6 1179.3 371.4 76.9 0
3015.3 3223.6 3506.1 3808.6 4149.5 4510.3 4879.1 5246.6 5610.1 5978.8
6342.3 6719.1 7117 7548.2 7993.9 8456.9 8971.6 9540.7 10177.4 10903.1
11721.6 13037.5 14280.5 15195.8 16348.6 17732.2 19215.4 20159.9 19980.8 18041.3
13959.5 8536.5 3271.3 903.4 291.8 66.3 0
3015.3 3122.7 3268.7 3465 3702.5 3961.1 4222.5 4497.1 4781 5067.5
5356.7 5655.2 5956.3 6274.7 6616.9 6979.1 7377 7828.1 8372 8992.8
9749 10950.8 11862.2 12761.6 13858.7 15178.6 16417.6 16954.9 16393.7 14254
10522.3 5856.8 1688.7 354.2 118.1 26.5 0
3015.3 3048.5 3130.7 3248.8 3411.9 3588.4 3780.7 3978.4 4178.7 4392.3
4600.5 4800.9 5007.8 5213.4 5431 5660.5 5901.9 6195.1 6534.7 6975.1
7611.9 8402.5 8941.1 9543.3 10263.7 11049 11584.9 11397.9 10461.3 8704.9
6286.6 3216.9 1049.3 313.1 107.5 25.2 0
3015.3 2982.1 2994.1 3048.5 3137.3 3228.9 3349.6 3469 3587 3710.4
3817.9 3914.7 3995.6 4069.9 4121.6 4154.8 4188 4210.5 4247.7 4333.9
4540.8 4662.9 4685.4 4730.5 4800.9 4864.5 4690.7 4140.2 3354.9 2486
1690 957.8 480.2 203 98.2 34.5 0
3015.3 2842.8 2740.7 2687.6 2682.3 2703.5 2739.4 2779.2 2807 2824.3
2822.9 2789.8 2738 2665.1 2568.2 2450.2 2308.2 2161 2025.7 1899.6
1769.6 1654.2 1557.4 1477.8 1408.8 1338.5 1251 1132.9 969.7 750.8
546.5 402 278.6 179.1 102.1 29.2 0
3015.3 2714.2 2527.1 2444.9 2425 2442.2 2479.4 2519.2 2539.1 2533.7
2505.9 2456.8 2385.2 2296.3 2192.8 2086.7 1976.6 1866.5 1757.7 1638.3
1517.6 1408.8 1329.2 1281.5 1262.9 1265.5 1262.9 1225.7 1134.2 981.7
746.9 514.7 360.8 237.5 118.1 26.5 0
3015.3 2613.3 2387.8 2298.9 2302.9 2353.3 2409 2444.9 2447.5 2423.6
2377.2 2310.9 2232.6 2142.4 2046.9 1952.7 1853.2 1748.4 1641 1541.5
1465.9 1400.9 1357.1 1329.2 1305.3 1277.5 1233.7 1188.6 1132.9 1044
908.7 713.7 468.3 258.7 123.4 26.5 0
3015.3 2516.5 2284.4 2224.7 2261.8 2330.8 2385.2 2411.7 2401.1 2360
2296.3 2220.7 2133.1 2046.9 1955.4 1866.5 1805.5 1732.5 1641 1568
1518.9 1453.9 1351.8 1270.9 1217.8 1166.1 1113 1059.9 1012.2 968.4
916.7 833.1 681.9 522.7 306.4 74.3 0
3015.3 2462.1 2230 2196.8 2260.5 2326.8 2381.2 2397.1 2371.9 2306.9
2228.6 2139.8 2044.2 1959.3 1886.4 1845.3 1796.2 1745.8 1696.7 1587.9
1491.1 1414.1 1337.2 1265.5 1191.3 1126.3 1062.6 1004.2 943.2 872.9
803.9 741.6 650 561.1 392.7 152.6 0
3015.3 2415.7 2195.5 2191.5 2261.8 2325.5 2373.2 2378.5 2340.1 2269.8
2180.9 2082.7 1995.2 1914.2 1859.8 1813.4 1753.7 1672.8 1601.2 1514.9
1448.6 1374.3 1301.4 1235 1179.3 1122.3 1061.3 998.9 925.9 845
756.1 677.9 577.1 436.4 289.2 120.7 0
3015.3 2389.2 2178.2 2190.2 2267.1 2329.5 2371.9 2363.9 2314.9 2231.3
2127.8 2031 1948.7 1886.4 1857.2 1786.9 1678.1 1552.1 1501.7 1459.2
1383.6 1325.2 1274.8 1200.5 1144.8 1101.1 1044 976.4 895.4 806.6
709.7 667.3 574.4 375.4 273.3 167.1 0
3015.3 2383.8 2167.6 2191.5 2268.4 2332.1 2370.6 2360 2300.3 2206.1
2101.3 2005.8 1924.9 1886.4 1841.3 1752.4 1593.2 1488.4 1461.9 1410.1
1343.8 1272.2 1204.5 1152.8 1121 1093.1 1041.4 977.7 900.7 811.9
717.7 741.6 591.6 395.3 301.1 111.4 0
3015.3 2383.8 2166.3 2195.5 2269.8 2333.4 2369.3 2363.9 2305.6 2207.4
2101.3 2004.4 1923.5 1887.7 1837.3 1747.1 1581.3 1489.7 1468.5 1408.8
1339.8 1261.6 1205.9 1136.9 1127.6 1093.1 1040 977.7 906 810.5
720.3 730.9 508.1 408.6 297.2 107.5 0
